1

VKRLV/CE 24 V AC/DC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with BS socket for solvent welding and modulating electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with BS socket for solvent welding and modulating electric actuator 24 V AC/DC
Item Number VKRLVEL038E0E
Product selection
Selector Item Number O-Ring Type d DN PN E H H1 L Z
1 VKRLVEL038E0E EPDM 3/8" 10 16 54 103 65 14.5 74
2 VKRLVEL012E0E EPDM 1/2" 15 16 54 103 65 16.5 70
3 VKRLVEL034E0E EPDM 3/4" 20 16 65 115 70 19 77
4 VKRLVEL100E0E EPDM 1" 25 16 73 128 78 22.5 83
5 VKRLVEL114E0E EPDM 1" 1/4 32 16 86 146 88 26 94
6 VKRLVEL112E0E EPDM 1" 1/2 40 16 98 164 93 30 104
7 VKRLVEL200E0E EPDM 2" 50 *10 122 199 111 36 127
8 VKRLVEL038F0E FKM 3/8" 10 16 54 103 65 14.5 74
9 VKRLVEL012F0E FKM 1/2" 15 16 54 103 65 16.5 70
10 VKRLVEL034F0E FKM 3/4" 20 16 65 115 70 19 77
11 VKRLVEL100F0E FKM 1" 25 16 73 128 78 22.5 83
12 VKRLVEL114F0E FKM 1" 1/4 32 16 86 146 88 26 94
13 VKRLVEL112F0E FKM 1" 1/2 40 16 98 164 93 30 104
14 VKRLVEL200F0E FKM 2" 50 *10 122 199 111 36 127
Item Number
O-Ring Type
d
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.