1

VKRJV/CE 90-240 V AC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with JIS series plain female end for solvent welding and modulating electric actuator multivolt 90-240 V AC 50-60 Hz

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with JIS series plain female end for solvent welding and modulating electric actuator multivolt 90-240 V AC 50-60 Hz
Item Number VKRJVEM012E0E
Product selection
Selector Item Number O-Ring Type d DN PN E H H1 L Z
1 VKRJVEM012E0E EPDM 1/2" 15 16 54 131 65 30 71
2 VKRJVEM034E0E EPDM 3/4" 20 16 65 147 70 35 77
3 VKRJVEM100E0E EPDM 1" 25 16 73 164 78 40 84
4 VKRJVEM114E0E EPDM 1" 1/4 32 16 86 182 88 44 94
5 VKRJVEM112E0E EPDM 1" 1/2 40 16 98 212 93 55 102
6 VKRJVEM200E0E EPDM 2" 50 *10 122 248 111 63 122
7 VKRJVEM012F0E FKM 1/2" 15 16 54 131 65 30 71
8 VKRJVEM034F0E FKM 3/4" 20 16 65 147 70 35 77
9 VKRJVEM100F0E FKM 1" 25 16 73 164 78 40 84
10 VKRJVEM114F0E FKM 1" 1/4 32 16 86 182 88 44 94
11 VKRJVEM112F0E FKM 1" 1/2 40 16 98 212 93 55 102
12 VKRJVEM200F0E FKM 2" 50 *10 122 248 111 63 122
Item Number
O-Ring Type
d
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.