1

VKRJV/CE 24 V AC/DC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with JIS series plain female end for solvent welding and modulating electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with JIS series plain female end for solvent welding and modulating electric actuator 24 V AC/DC
Item Number VKRJVEL012E0E
Product selection
Selector Item Number O-Ring Type d DN PN E H H1 L Z
1 VKRJVEL012E0E EPDM 1/2" 15 16 54 131 65 30 71
2 VKRJVEL034E0E EPDM 3/4" 20 16 65 147 70 35 77
3 VKRJVEL100E0E EPDM 1" 25 16 73 164 78 40 84
4 VKRJVEL114E0E EPDM 1" 1/4 32 16 86 182 88 44 94
5 VKRJVEL112E0E EPDM 1" 1/2 40 16 98 212 93 55 102
6 VKRJVEL200E0E EPDM 2" 50 *10 122 248 111 63 122
7 VKRJVEL012F0E FKM 1/2" 15 16 54 131 65 30 71
8 VKRJVEL034F0E FKM 3/4" 20 16 65 147 70 35 77
9 VKRJVEL100F0E FKM 1" 25 16 73 164 78 40 84
10 VKRJVEL114F0E FKM 1" 1/4 32 16 86 182 88 44 94
11 VKRJVEL112F0E FKM 1" 1/2 40 16 98 212 93 55 102
12 VKRJVEL200F0E FKM 2" 50 *10 122 248 111 63 122
Item Number
O-Ring Type
d
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.