1

VKRGV/CE 24 V AC/DC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with JIS series threaded female end for solvent welding and modulating electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with JIS series threaded female end for solvent welding and modulating electric actuator 24 V AC/DC
Item Number VKRGVEL012E0E
Product selection
Selector Item Number O-Ring Type R DN PN E H H1 L Z
1 VKRGVEL012E0E EPDM 1/2" 15 16 54 103 65 16 71
2 VKRGVEL034E0E EPDM 3/4" 20 16 65 115 70 19 77
3 VKRGVEL100E0E EPDM 1" 25 16 73 128 78 22 84
4 VKRGVEL114E0E EPDM 1" 1/4 32 16 86 146 88 25 96
5 VKRGVEL112E0E EPDM 1" 1/2 40 16 98 164 93 26 112
6 VKRGVEL200E0E EPDM 2" 50 *10 122 199 111 31 137
7 VKRGVEL012F0E FKM 1/2" 15 16 54 103 65 16 71
8 VKRGVEL034F0E FKM 3/4" 20 16 65 115 70 19 77
9 VKRGVEL100F0E FKM 1" 25 16 73 128 78 22 84
10 VKRGVEL114F0E FKM 1" 1/4 32 16 86 146 88 25 96
11 VKRGVEL112F0E FKM 1" 1/2 40 16 98 164 93 26 112
12 VKRGVEL200F0E FKM 2" 50 *10 122 199 111 31 137
Item Number
O-Ring Type
R
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.