1

VKRFV/CE 90-240 V AC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with BS parallel socket threaded ends and modulating electric actuator multivolt 90-240 V AC 50-60 Hz

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with BS parallel socket threaded ends and modulating electric actuator multivolt 90-240 V AC 50-60 Hz
Item Number VKRFVEM038E0E
Product selection
Selector Item Number O-Ring Type R DN PN E H H1 L Z
1 VKRFVEM038E0E EPDM 3/8" 10 16 54 103 65 12 80
2 VKRFVEM012E0E EPDM 1/2" 15 16 54 110 65 15 80
3 VKRFVEM034E0E EPDM 3/4" 20 16 65 116 70 16 83
4 VKRFVEM100E0E EPDM 1" 25 16 73 134 78 19 96
5 VKRFVEM114E0E EPDM 1" 1/4 32 16 86 153 88 21 110
6 VKRFVEM112E0E EPDM 1" 1/2 40 16 98 156 93 21 113
7 VKRFVEM200E0E EPDM 2" 50 *10 122 186 111 26 135
8 VKRFVEM038F0E FKM 3/8" 10 16 54 103 65 12 80
9 VKRFVEM012F0E FKM 1/2" 15 16 54 110 65 15 80
10 VKRFVEM034F0E FKM 3/4" 20 16 65 116 70 16 83
11 VKRFVEM100F0E FKM 1" 25 16 73 134 78 19 96
12 VKRFVEM114F0E FKM 1" 1/4 32 16 86 153 88 21 110
13 VKRFVEM112F0E FKM 1" 1/2 40 16 98 156 93 21 113
14 VKRFVEM200F0E FKM 2" 50 *10 122 186 111 26 135
Item Number
O-Ring Type
R
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.