1

VKRAV/CE 24 V AC/DC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with ASTM series plain female end for solvent welding and modulating electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with ASTM series plain female end for solvent welding and modulating electric actuator 24 V AC/DC
Item Number VKRAVEL038E0E
Product selection
Selector Item Number O-Ring Type d DN PN E H H1 L Z
1 VKRAVEL038E0E EPDM 3/8" 10 16 54 117 65 19.5 78
2 VKRAVEL012E0E EPDM 1/2" 15 16 54 117 65 22.5 72
3 VKRAVEL034E0E EPDM 3/4" 20 16 65 129 70 25.5 78
4 VKRAVEL100E0E EPDM 1" 25 16 73 142 78 28.7 84.6
5 VKRAVEL114E0E EPDM 1" 1/4 32 16 86 162 88 32 98
6 VKRAVEL112E0E EPDM 1" 1/2 40 16 98 172 93 35 102
7 VKRAVEL200E0E EPDM 2" 50 *10 122 199 111 38.2 122.6
8 VKRAVEL038F0E FKM 3/8" 10 16 54 117 65 19.5 78
9 VKRAVEL012F0E FKM 1/2" 15 16 54 117 65 22.5 72
10 VKRAVEL034F0E FKM 3/4" 20 16 65 129 70 25.5 78
11 VKRAVEL100F0E FKM 1" 25 16 73 142 78 28.7 84.6
12 VKRAVEL114F0E FKM 1" 1/4 32 16 86 162 88 32 98
13 VKRAVEL112F0E FKM 1" 1/2 40 16 98 172 93 35 102
14 VKRAVEL200F0E FKM 2" 50 *10 122 199 111 38.2 122.6
Item Number
O-Ring Type
d
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.