1

VKDOC

DUAL BLOCK® 2-way ball valve with fixed flanges, drilled EN/ISO/DIN PN10/16. Face to face according to EN 558-1

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with fixed flanges, drilled EN/ISO/DIN PN10/16. Face to face according to EN 558-1
Item Number VKDOC020E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 H H1 F Sp U
1 VKDOC020E EPDM 20 15 16 29 67 40 130 65 65 11 4
2 VKDOC025E EPDM 25 20 16 34,5 85 49 150 70 75 13,5 4
3 VKDOC032E EPDM 32 25 16 39 85 49 160 78 85 14 4
4 VKDOC040E EPDM 40 32 16 46 108 64 180 88 100 14 4
5 VKDOC050E EPDM 50 40 16 52 108 64 200 93 110 16 4
6 VKDOC063E EPDM 63 50 16 62 134 76 230 111 125 16 4
7 VKDOC020F FPM 20 15 16 29 67 40 130 65 65 11 4
8 VKDOC025F FPM 25 20 16 34,5 85 49 150 70 75 13,5 4
9 VKDOC032F FPM 32 25 16 39 85 49 160 78 85 14 4
10 VKDOC040F FPM 40 32 16 46 108 64 180 88 100 14 4
11 VKDOC050F FPM 50 40 16 52 108 64 200 93 110 16 4
12 VKDOC063F FPM 63 50 16 62 134 76 230 111 125 16 4
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
H
H1
F
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.