1

VKDOAC

DUAL BLOCK® 2-way ball valve with fixed flanges, drilled ANSI B16.5 cl.150 #FF

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with fixed flanges, drilled ANSI B16.5 cl.150 #FF
Item Number VKDOAC012E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 H H1 F Sp U
1 VKDOAC012E EPDM 1/2" 15 16 29 67 40 143 65 60,3 11 4
2 VKDOAC034E EPDM 3/4" 20 16 34,5 85 49 172 70 69,9 13,5 4
3 VKDOAC100E EPDM 1" 25 16 39 85 49 187 78 79,4 14 4
4 VKDOAC112E EPDM 1" 1/2 40 16 52 108 64 212 93 98,4 16 4
5 VKDOAC114E EPDM 1" 1/4 32 16 46 108 64 190 88 88,9 14 4
6 VKDOAC200E EPDM 2" 50 16 62 134 76 234 111 120,7 16 4
7 VKDOAC012F FPM 1/2" 15 16 29 67 40 143 65 60,3 11 4
8 VKDOAC034F FPM 3/4" 20 16 34,5 85 49 172 70 69,9 13,5 4
9 VKDOAC100F FPM 1" 25 16 39 85 49 187 78 79,4 14 4
10 VKDOAC112F FPM 1" 1/2 40 16 52 108 64 212 93 98,4 16 4
11 VKDOAC114F FPM 1" 1/4 32 16 46 108 64 190 88 88,9 14 4
12 VKDOAC200F FPM 2" 50 16 62 134 76 234 111 120,7 16 4
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
H
H1
F
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.