1

VKDNC

DUAL BLOCK® 2-way ball valve with female ends, NPT thread

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with female ends, NPT thread
Item Number VKDNC012E
Product selection
Selector Item Number O-Ring Type R DN PN B1 C C1 E H H1 L Z
1 VKDNC012E EPDM 1/2" 15 16 29 67 40 54 111 65 17,8 75,4
2 VKDNC034E EPDM 3/4" 20 16 34,5 85 49 65 117 70 18 81
3 VKDNC100E EPDM 1" 25 16 39 85 49 73 135 78 22,6 89,8
4 VKDNC114E EPDM 1" 1/4 32 16 46 108 64 86 153 88 25,1 102,8
5 VKDNC112E EPDM 1" 1/2 40 16 52 108 64 98 156 93 24,7 106,6
6 VKDNC200E EPDM 2" 50 16 62 134 76 122 186 111 29,6 126,8
7 VKDNC012F FPM 1/2" 15 16 29 67 40 54 111 65 17,8 75,4
8 VKDNC034F FPM 3/4" 20 16 34,5 85 49 65 117 70 18 81
9 VKDNC100F FPM 1" 25 16 39 85 49 73 135 78 22,6 89,8
10 VKDNC114F FPM 1" 1/4 32 16 46 108 64 86 153 88 25,1 102,8
11 VKDNC112F FPM 1" 1/2 40 16 52 108 64 98 156 93 24,7 106,6
12 VKDNC200F FPM 2" 50 16 62 134 76 122 186 111 29,6 126,8
Item Number
O-Ring Type
R
DN
PN
B1
C
C1
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.