1

VKDAC

DUAL BLOCK® 2-way ball valve with female ends for solvent welding, ASTM series

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with female ends for solvent welding, ASTM series
Item Number VKDAC012E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 E H H1 L Z
1 VKDAC012E EPDM 1/2" 15 16 29 67 40 54 117 65 22,5 72
2 VKDAC034E EPDM 3/4" 20 16 34,5 85 49 65 129 70 25,5 78
3 VKDAC100E EPDM 1" 25 16 39 85 49 73 142 78 28,7 84,6
4 VKDAC112E EPDM 1" 1/2 40 16 52 108 64 98 172 93 35 102
5 VKDAC114E EPDM 1" 1/4 32 16 46 108 64 86 162 88 32 98
6 VKDAC200E EPDM 2" 50 16 62 134 76 122 199 111 38,2 122,6
7 VKDAC012F FPM 1/2" 15 16 29 67 40 54 117 65 22,5 72
8 VKDAC034F FPM 3/4" 20 16 34,5 85 49 65 129 70 25,5 78
9 VKDAC100F FPM 1" 25 16 39 85 49 73 142 78 28,7 84,6
10 VKDAC112F FPM 1" 1/2 40 16 52 108 64 98 172 93 35 102
11 VKDAC114F FPM 1" 1/4 32 16 46 108 64 86 162 88 32 98
12 VKDAC200F FPM 2" 50 16 62 134 76 122 199 111 38,2 122,6
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.