1

FKOC/RM

Gearbox operated Butterfly valve

Manufacturer FIP
Description Gearbox operated Butterfly valve
Item Number FKOCRM075E
Product selection
Selector Item Number Seal Type DN PN B2 B5 B6 H Z U G G1 G2 G3
1 FKOCRM075E EPDM 65 10 80 174 146 165 46 4 48 135 39 125
2 FKOCRM090E EPDM 80 10 93 188 160 185 49 8 48 135 39 125
3 FKOCRM110E EPDM 100 10 107 202 174 211 56 8 48 135 39 125
4 FKOCRM140E EPDM 125 10 120 222 194 240 64 8 48 144 39 200
5 FKOCRM160E EPDM 150 10 134 235 207 268 70 8 48 144 39 200
6 FKOCRM225E EPDM 200 10 161 287 256 323 71 8 65 204 60 200
7 FKOCRM280E EPDM 250 10 210 317 281 405 114 8 88 236 76 250
8 FKOCRM315E EPDM 300 8 245 374 338 475 114 12 88 236 76 250
9 FKOACRM810E EPDM 250 10 210 317 281 405 114 12 88 236 - 250
10 FKOACRM812E EPDM 300 8 245 374 338 475 114 12 88 236 - 250
11 FKOCRM075F FPM 65 10 80 174 146 165 46 4 48 135 39 125
12 FKOCRM090F FPM 80 10 93 188 160 185 49 8 48 135 39 125
13 FKOCRM110F FPM 100 10 107 202 174 211 56 8 48 135 39 125
14 FKOCRM140F FPM 125 10 120 222 194 240 64 8 48 144 39 200
15 FKOCRM160F FPM 150 10 134 235 207 268 70 8 48 144 39 200
16 FKOCRM225F FPM 200 10 161 287 256 323 71 8 65 204 60 200
17 FKOCRM280F FPM 250 10 210 317 281 405 114 8 88 236 76 250
18 FKOCRM315F FPM 300 8 245 374 338 475 114 12 88 236 76 250
19 FKOACRM810F FPM 250 10 210 317 281 405 114 12 88 236 - 250
20 FKOACRM812F FPM 300 8 245 374 338 475 114 12 88 236 - 250
Item Number
Seal Type
DN
PN
B2
B5
B6
H
Z
U
G
G1
G2
G3
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.