1

FKOC/RM LUG ISO-DIN

Gearbox operated Butterfly valve, version Lug ISO-DIN

Manufacturer FIP
Description Gearbox operated Butterfly valve, version Lug ISO-DIN
Item Number FKOLCRM075E
Product selection
Selector Item Number Seal Type d DN PN B2 B5 B6 H Z U G G1 G2 G3
1 FKOLCRM075E EPDM 75 65 10 80 174 146 165 46 4 48 135 39 125
2 FKOLCRM090E EPDM 90 80 10 93 188 160 185 49 8 48 135 39 125
3 FKOLCRM110E EPDM 110 100 10 107 202 174 211 56 8 48 135 39 125
4 FKOLCRM140E EPDM 140 125 10 120 222 194 240 64 8 48 144 39 200
5 FKOLCRM160E EPDM 160 150 10 134 235 207 268 70 8 48 144 39 200
6 FKOLCRM225E EPDM 225 200 10 161 287 256 323 8 200 65 204 60 200
7 FKOLCRM075F FPM 75 65 10 80 174 146 165 46 4 48 135 39 125
8 FKOLCRM090F FPM 90 80 10 93 188 160 185 49 8 48 135 39 125
9 FKOLCRM110F FPM 110 100 10 107 202 174 211 56 8 48 135 39 125
10 FKOLCRM140F FPM 140 125 10 120 222 194 240 64 8 48 144 39 200
11 FKOLCRM160F FPM 160 150 10 134 235 207 268 70 8 48 144 39 200
12 FKOLCRM225F FPM 225 200 10 161 287 256 323 8 200 65 204 60 200
Item Number
Seal Type
d
DN
PN
B2
B5
B6
H
Z
U
G
G1
G2
G3
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.