1

FKOC/RM LUG ANSI

Gearbox operated Butterfly valve, version Lug ANSI

Manufacturer FIP
Description Gearbox operated Butterfly valve, version Lug ANSI
Item Number FKOALCRM212E
Product selection
Selector Item Number Seal Type d DN PN B2 B5 B6 H Z U G G1 G2 G3
1 FKOALCRM212E EPDM 2" 1/2 65 10 80 174 146 165 46 4 48 135 39 125
2 FKOALCRM300E EPDM 3" 80 10 93 188 160 185 49 8 48 135 39 125
3 FKOALCRM400E EPDM 4" 100 10 107 202 174 211 56 8 48 135 39 125
4 FKOALCRM500E EPDM 5" 125 10 120 222 194 240 64 8 48 144 39 200
5 FKOALCRM600E EPDM 6" 150 10 134 235 207 268 70 8 48 144 39 200
6 FKOALCRM800E EPDM 8" 200 10 161 287 256 323 71 8 65 204 60 200
7 FKOALCRM810E EPDM 10" 250 6 210 317 281 405 114 12 88 236 76 250
8 FKOALCRM812E EPDM 12" 300 6 245 374 338 475 114 12 88 236 76 250
9 FKOALCRM212F FPM 2" 1/2 65 10 80 174 146 165 46 4 48 135 39 125
10 FKOALCRM300F FPM 3" 80 10 93 188 160 185 49 8 48 135 39 125
11 FKOALCRM400F FPM 4" 100 10 107 202 174 211 56 8 48 135 39 125
12 FKOALCRM500F FPM 5" 125 10 120 222 194 240 64 8 48 144 39 200
13 FKOALCRM600F FPM 6" 150 10 134 235 207 268 70 8 48 144 39 200
14 FKOALCRM800F FPM 8" 200 10 161 287 256 323 71 8 65 204 60 200
15 FKOALCRM810F FPM 10" 250 6 210 317 281 405 114 12 88 236 76 250
16 FKOALCRM812F FPM 12" 300 6 245 374 338 475 114 12 88 236 76 250
Item Number
Seal Type
d
DN
PN
B2
B5
B6
H
Z
U
G
G1
G2
G3
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.