1

FKOC/LM LUG ANSI

Hand operated Butterfly valve, version Lug ANSI

Manufacturer FIP
Description Hand operated Butterfly valve, version Lug ANSI
Item Number FKOALCLM212E
g 1870
Product selection
Selector Item Number Seal Type d DN PN øA B2 B3 C C1 H Z f U g
1 FKOALCLM212E EPDM 2" 1/2 65 10 139,7 80 164 175 110 165 46 5/8" 4 1870
2 FKOALCLM300E EPDM 3" 80 10 152,4 93 178 272 110 185 49 5/8" 8 2670
3 FKOALCLM400E EPDM 4" 100 10 190,5 107 192 272 110 211 56 5/8" 8 3020
4 FKOALCLM500E EPDM 5" 125 10 215,9 120 212 330 110 240 64 3/4" 8 4700
5 FKOALCLM600E EPDM 6" 150 10 241,3 134 225 330 110 268 70 3/4" 8 5450
6 FKOALCLM800E EPDM 8" 200 10 298,4 161 272 420 122 323 71 3/4" 8 8350
7 FKOALCLM212F FPM 2" 1/2 65 10 139,7 80 164 175 110 165 46 5/8" 4 1870
8 FKOALCLM300F FPM 3" 80 10 152,4 93 178 272 110 185 49 5/8" 8 2670
9 FKOALCLM400F FPM 4" 100 10 190,5 107 192 272 110 211 56 5/8" 8 3020
10 FKOALCLM500F FPM 5" 125 10 215,9 120 212 330 110 240 64 3/4" 8 4700
11 FKOALCLM600F FPM 6" 150 10 241,3 134 225 330 110 268 70 3/4" 8 5450
12 FKOALCLM800F FPM 8" 200 10 298,4 161 272 420 122 323 71 3/4" 8 8350
Item Number
Seal Type
d
DN
PN
øA
B2
B3
C
C1
H
Z
f
U
g
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.