1

FKOC/FM

Butterfly valve with bare shaft

Manufacturer FIP
Description Butterfly valve with bare shaft
Item Number FKOCFM050E
Product selection
Selector Item Number Seal Type DN PN B1 B2 H Z U
1 FKOCFM050E EPDM 40 16 106 60 132 33 4
2 FKOCFM063E EPDM 50 16 112 70 147 43 4
3 FKOCFM075E EPDM 65 10 119 80 165 46 4
4 FKOCFM090E EPDM 80 10 133 93 185 49 8
5 FKOCFM110E EPDM 100 10 147 107 211 56 8
6 FKOCFM140E EPDM 125 10 167 120 240 64 8
7 FKOCFM160E EPDM 150 10 180 134 268 70 8
8 FKOCFM225E EPDM 200 10 227 161 323 71 8
9 FKOCFM280E EPDM 250 10 248 210 405 114 12
10 FKOACFM810E EPDM 250 10 248 210 405 114 12
11 FKOCFM315E EPDM 300 8 305 245 475 114 12
12 FKOACFM812E EPDM 300 8 305 245 475 114 12
13 FKOCFM050F FPM 40 16 106 60 132 33 4
14 FKOCFM063F FPM 50 16 112 70 147 43 4
15 FKOCFM075F FPM 65 10 119 80 165 46 4
16 FKOCFM090F FPM 80 10 133 93 185 49 8
17 FKOCFM110F FPM 100 10 147 107 211 56 8
18 FKOCFM140F FPM 125 10 167 120 240 64 8
19 FKOCFM160F FPM 150 10 180 134 268 70 8
20 FKOCFM225F FPM 200 10 227 161 323 71 8
21 FKOCFM280F FPM 250 10 248 210 405 114 12
22 FKOACFM810F FPM 250 10 248 210 405 114 12
23 FKOCFM315F FPM 300 8 305 245 475 114 12
24 FKOACFM812F FPM 300 8 305 245 475 114 12
Item Number
Seal Type
DN
PN
B1
B2
H
Z
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.