1

FKOC/FM LUG ISO-DIN

Bare shaft Butterfly valve, version Lug ISO-DIN

Manufacturer FIP
Description Bare shaft Butterfly valve, version Lug ISO-DIN
Item Number FKOLCFM075E
Product selection
Selector Item Number Seal Type d DN PN B1 B2 H Z U
1 FKOLCFM075E EPDM 75 65 10 119 80 165 46 4
2 FKOLCFM090E EPDM 90 80 10 133 93 185 49 8
3 FKOLCFM110E EPDM 110 100 10 147 107 211 56 8
4 FKOLCFM140E EPDM 140 125 10 167 120 240 64 8
5 FKOLCFM160E EPDM 160 150 10 180 134 268 70 8
6 FKOLCFM225E EPDM 225 200 10 227 161 323 71 8
7 FKOLCFM075F FPM 75 65 10 119 80 165 46 4
8 FKOLCFM090F FPM 90 80 10 133 93 185 49 8
9 FKOLCFM110F FPM 110 100 10 147 107 211 56 8
10 FKOLCFM140F FPM 140 125 10 167 120 240 64 8
11 FKOLCFM160F FPM 160 150 10 180 134 268 70 8
12 FKOLCFM225F FPM 225 200 10 227 161 323 71 8
Item Number
Seal Type
d
DN
PN
B1
B2
H
Z
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.