1

FKOC/FM LUG ANSI

Bare shaft Butterfly valve, version Lug ANSI

Manufacturer FIP
Description Bare shaft Butterfly valve, version Lug ANSI
Item Number FKOALCFM212E
Product selection
Selector Item Number Seal Type d DN PN B1 B2 H Z U
1 FKOALCFM212E EPDM 2" 1/2 65 10 119 80 165 46 4
2 FKOALCFM300E EPDM 3" 80 10 133 93 185 49 8
3 FKOALCFM400E EPDM 4" 100 10 147 107 211 56 8
4 FKOALCFM500E EPDM 5" 125 10 167 120 240 64 8
5 FKOALCFM600E EPDM 6" 150 10 180 134 268 70 8
6 FKOALCFM800E EPDM 8" 200 10 227 161 323 71 8
7 FKOALCFM810E EPDM 10" 250 6 248 210 405 114 12
8 FKOALCFM812E EPDM 12" 300 6 305 245 475 114 12
9 FKOALCFM212F FPM 2" 1/2 65 10 119 80 165 46 4
10 FKOALCFM300F FPM 3" 80 10 133 93 185 49 8
11 FKOALCFM400F FPM 4" 100 10 147 107 211 56 8
12 FKOALCFM500F FPM 5" 125 10 167 120 240 64 8
13 FKOALCFM600F FPM 6" 150 10 180 134 268 70 8
14 FKOALCFM800F FPM 8" 200 10 227 161 323 71 8
15 FKOALCFM810F FPM 10" 250 6 248 210 405 114 12
16 FKOALCFM812F FPM 12" 300 6 305 245 475 114 12
Item Number
Seal Type
d
DN
PN
B1
B2
H
Z
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.