1

FEOV/CE 24V AC/DC DN 40-100

Electrically actuated butterfly valve with electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated butterfly valve with electric actuator 24 V AC/DC
Item Number FEOVEL050E
Product selection
Selector Item Number O-Ring Type d DN PN B2 B7 H Z U T1 T2 T3
1 FEOVEL050E EPDM 50-1''1/2 40 16 60 253 132 33 4 92 187 91
2 FEOVEL063E EPDM 63-2'' 50 16 70 259 147 43 4 92 187 91
3 FEOVEL075E EPDM 75-2''1/2 65 10 80 266 165 46 4 92 187 91
4 FEOVEL090E EPDM 90-3'' 80 10 90 308 130 49 4 128 202 95.5
5 FEOVEL110E EPDM 110-4'' 100 10 105 322 150 56 4 128 202 95.5
6 FEOVEL050F FKM 50-1''1/2 40 16 60 253 132 33 4 92 187 91
7 FEOVEL063F FKM 63-2'' 50 16 70 259 147 43 4 92 187 91
8 FEOVEL075F FKM 75-2''1/2 65 10 80 266 165 46 4 92 187 91
9 FEOVEL090F FKM 90-3'' 80 10 90 308 130 49 4 128 202 95.5
10 FEOVEL110F FKM 110-4'' 100 10 105 322 150 56 4 128 202 95.5
Item Number
O-Ring Type
d
DN
PN
B2
B7
H
Z
U
T1
T2
T3
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.