1

FEOV/CE 24V AC/DC DN 125-150

Electrically actuated butterfly valve with electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated butterfly valve with electric actuator 24 V AC/DC
Item Number FEOVEL140E
Notes *FEOV D140 with special adaptor stubs D125
Product selection
Selector Item Number O-Ring Type d DN PN B2 B7 H Z U
1 FEOVEL140E EPDM *125/140-5'' 125 10 121 425 185 64 4
2 FEOVEL160E EPDM 160-6'' 150 10 132 438 210 70 4
3 FEOVEL140F FKM *125/140-5'' 125 10 121 425 185 64 4
4 FEOVEL160F FKM 160-6'' 150 10 132 438 210 70 4
Item Number
O-Ring Type
d
DN
PN
B2
B7
H
Z
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.