1

DKUAC

DIALOCK® diaphragm valve with female union ends for solvent welding, ASTM series

Manufacturer FIP
Description DIALOCK® diaphragm valve with female union ends for solvent welding, ASTM series
Item Number DKUAC012E
Product selection
Selector Item Number Diaphragm Type d DN R1 PN B1 E H H1 Z
1 DKUAC012E EPDM 1/2" 15 1" 10 25 41 143 80 98
2 DKUAC034E EPDM 3/4" 20 1" 1/4 10 30 50 167 80 115
3 DKUAC100E EPDM 1" 25 1" 1/2 10 33 58 180 80 122
4 DKUAC114E EPDM 1" 1/4 32 2 10 30 72 208 80 144
5 DKUAC112E EPDM 1" 1/2 40 2" 1/4 10 35 79 234 120 164
6 DKUAC200E EPDM 2" 50 2" 3/4 10 46 98 272 120 195
7 DKUAC012F FPM 1/2" 15 1" 10 25 41 143 80 98
8 DKUAC034F FPM 3/4" 20 1" 1/4 10 30 50 167 80 115
9 DKUAC100F FPM 1" 25 1" 1/2 10 33 58 180 80 122
10 DKUAC114F FPM 1" 1/4 32 2 10 30 72 208 80 144
11 DKUAC112F FPM 1" 1/2 40 2" 1/4 10 35 79 234 120 164
12 DKUAC200F FPM 2" 50 2" 3/4 10 46 98 272 120 195
13 DKUAC012P PTFE 1/2" 15 1" 10 25 41 143 80 98
14 DKUAC034P PTFE 3/4" 20 1" 1/4 10 30 50 167 80 115
15 DKUAC100P PTFE 1" 25 1" 1/2 10 33 58 180 80 122
16 DKUAC114P PTFE 1" 1/4 32 2 10 30 72 208 80 144
17 DKUAC112P PTFE 1" 1/2 40 2" 1/4 10 35 79 234 120 164
18 DKUAC200P PTFE 2" 50 2" 3/4 10 46 98 272 120 195
Item Number
Diaphragm Type
d
DN
R1
PN
B1
E
H
H1
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.