1

DKOC

DIALOCK® diaphragm valve with flanged monolithic body, drilled PN10/16. Face to face according to EN 558-1

Manufacturer FIP
Description DIALOCK® diaphragm valve with flanged monolithic body, drilled PN10/16. Face to face according to EN 558-1
Item Number DKOC020E
Product selection
Selector Item Number Diaphragm Type d DN PN B1 H H1 F Sp U
1 DKOC020E EPDM 20 15 10 25 130 80 65 13,5 4
2 DKOC025E EPDM 25 20 10 30 150 80 75 13,5 4
3 DKOC032E EPDM 32 25 10 33 160 80 85 13,5 4
4 DKOC040E EPDM 40 32 10 30 180 80 100 14 4
5 DKOC050E EPDM 50 40 10 35 200 120 110 16 4
6 DKOC063E EPDM 63 50 10 46 230 120 125 16 4
7 DKOC075E EPDM 75 65 10 55 290 120 145 21 4
8 DKOC020F FPM 20 15 10 25 130 80 65 13,5 4
9 DKOC025F FPM 25 20 10 30 150 80 75 13,5 4
10 DKOC032F FPM 32 25 10 33 160 80 85 13,5 4
11 DKOC040F FPM 40 32 10 30 180 80 100 14 4
12 DKOC050F FPM 50 40 10 35 200 120 110 16 4
13 DKOC063F FPM 63 50 10 46 230 120 125 16 4
14 DKOC075F FPM 75 65 10 55 290 120 145 21 4
15 DKOC020P PTFE 20 15 10 25 130 80 65 13,5 4
16 DKOC025P PTFE 25 20 10 30 150 80 75 13,5 4
17 DKOC032P PTFE 32 25 10 33 160 80 85 13,5 4
18 DKOC040P PTFE 40 32 10 30 180 80 100 14 4
19 DKOC050P PTFE 50 40 10 35 200 120 110 16 4
20 DKOC063P PTFE 63 50 10 46 230 120 125 16 4
21 DKOC075P PTFE 75 65 10 55 290 120 145 21 4
Item Number
Diaphragm Type
d
DN
PN
B1
H
H1
F
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.