1

DKDC

DIALOCK® diaphragm valve with male ends for solvent welding, metric series

Manufacturer FIP
Description DIALOCK® diaphragm valve with male ends for solvent welding, metric series
Item Number DKDC020E
g 466
Product selection
Selector Item Number Diaphragm Type d DN PN B B1 H H1 L g
1 DKDC020E EPDM 20 15 10 102 25 124 80 16 466
2 DKDC025E EPDM 25 20 10 105 30 144 80 19 491
3 DKDC032E EPDM 32 25 10 114 33 154 80 22 696
4 DKDC040E EPDM 40 32 10 119 30 174 80 26 743
5 DKDC050E EPDM 50 40 10 149 35 194 120 31 1574
6 DKDC063E EPDM 63 50 10 172 46 224 120 38 2310
7 DKDC075E EPDM 75 65 10 172 46 284 120 44 2430
8 DKDC020F FPM 20 15 10 102 25 124 80 16 466
9 DKDC025F FPM 25 20 10 105 30 144 80 19 491
10 DKDC032F FPM 32 25 10 114 33 154 80 22 696
11 DKDC040F FPM 40 32 10 119 30 174 80 26 743
12 DKDC050F FPM 50 40 10 149 35 194 120 31 1574
13 DKDC063F FPM 63 50 10 172 46 224 120 38 2310
14 DKDC075F FPM 75 65 10 172 46 284 120 44 2430
15 DKDC020P PTFE 20 15 10 102 25 124 80 16 466
16 DKDC025P PTFE 25 20 10 105 30 144 80 19 491
17 DKDC032P PTFE 32 25 10 114 33 154 80 22 696
18 DKDC040P PTFE 40 32 10 119 30 174 80 26 743
19 DKDC050P PTFE 50 40 10 149 35 194 120 31 1574
20 DKDC063P PTFE 63 50 10 172 46 224 120 38 2310
21 DKDC075P PTFE 75 65 10 172 46 284 120 44 2430
Item Number
Diaphragm Type
d
DN
PN
B
B1
H
H1
L
g
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.