1

CMUIC

Compact diaphragm valve with female union ends for solvent welding, metric series

Manufacturer FIP
Description Compact diaphragm valve with female union ends for solvent welding, metric series
Item Number CMUIC020E
Product selection
Selector Item Number Diaphragm Type d DN R1 PN E H H1 Z I J
1 CMUIC020E EPDM 20 15 1" 6 41 129,5 58,5 97,5 35 M5
2 CMUIC020F FPM 20 15 1" 6 41 129,5 58,5 97,5 35 M5
3 CMUIC020P PTFE 20 15 1" 6 41 129,5 58,5 97,5 35 M5
Item Number
Diaphragm Type
d
DN
R1
PN
E
H
H1
Z
I
J
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.