1

Combi Hinge with Locking Lever, Die-cast Zinc, Non-detachable

Manufacturer FATH
Description Combi Hinge with Locking Lever, Die-cast Zinc, Non-detachable
Part number 095ZF4040F00S
Material Hinge: Die-cast zinc; Kipp locking lever: Nylon PA, black; Mechanism: Steel, zinc plated (RoHS conform)
Note Surface: Hinge: Black powder coated
Produktutvalg
Selector Hinge N A1 (mm) A2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 40/40 - 22.5 22.5 211 650 1500 095ZF4040F00S
2 40/40 8 22.5 22.5 211 650 1500 095ZF4040F08S
3 40/40 10 22.5 22.5 211 650 1500 095ZF4040F10S
4 40/45 - 22.5 25 211 650 1500 095ZF4045F00S
5 40/45 8 22.5 25 211 650 1500 095ZF4045F08S
6 40/45 10 22.5 25 211 650 1500 095ZF4045F10S
7 45/45 - 25 25 211 650 1500 095ZF4545F00S
8 45/45 8 25 25 211 650 1500 095ZF4545F08S
9 45/45 10 25 25 211 650 1500 095ZF4545F10S
Hinge
N
A1 (mm)
A2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Dokumentasjon
Ta kontakt med leverandøren
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components