1

Nut DIN 439 for Threaded Rod, Steel/Stainless Steel

Manufacturer FATH
Description Nut DIN 439 for Threaded Rod, Steel/Stainless Steel
Part number 4DIN439BM5M
Material Zinc Plated Steel/Stainless Steel A2, plain
Sélection de produit
Selector Hexagon Nut Pack Quantitiy [Pieces] H [mm] SW [mm] Weight [g] Zinc Plated Steel/Stainless Steel A2, plain Article
1 M5 100 2.7 8 1.0 Zinc Plated Steel 4DIN439BM5M
2 M5 100 2.7 8 1.0 Stainless Steel 4DIN439BM5E
5 M8 100 4.0 13 3.0 Zinc Plated Steel 4DIN439BM8M
6 M8 100 4.0 13 3.0 Stainless Steel 4DIN439BM8E
7 M10 100 5.0 17 6.0 Zinc Plated Steel 4DIN439BM10M
8 M10 100 5.0 17 6.0 Stainless Steel 4DIN439BM10E
9 M12 100 6.0 19 9.0 Zinc Plated Steel 4DIN439BM12M
10 M12 100 6.0 19 9.0 Stainless Steel 4DIN439BM12E
11 M14 100 7.0 22 14.0 Zinc Plated Steel 4DIN439BM14M
12 M14 100 7.0 22 14.0 Stainless Steel 4DIN439BM14E
13 M16 100 8.0 24 18.0 Zinc Plated Steel 4DIN439BM16M
14 M16 100 8.0 24 18.0 Stainless Steel 4DIN439BM16E
15 M20 10 10.0 36 33.0 Zinc Plated Steel 4DIN439BM20M
16 M20 10 10.0 30 33.0 Stainless Steel 4DIN439BM20E
17 M24 10 12.0 36 60.0 Zinc Plated Steel 4DIN439BM24M
18 M24 10 12.0 36 60.0 Stainless Steel 4DIN439BM24E
19 M30 10 15.0 46 100.0 Zinc Plated Steel 4DIN439BM30M
20 M30 10 15.0 46 100.0 Stainless Steel 4DIN439BM30E
Hexagon Nut
Pack Quantitiy [Pieces]
H [mm]
SW [mm]
Weight [g]
Zinc Plated Steel/Stainless Steel A2, plain
Article
Documentations
Contactez le fournisseur
FATH Pieds régables, Charnières et pièces de fixation, Ecrous pour rainure en T, Accessoires pour profilés aluminium
FATH GmbH