1

UNC Threaded Rod for Pivot Feet, Steel/Stainless Steel

Manufacturer FATH
Description UNC Threaded Rod for Pivot Feet, Steel/Stainless Steel
Part number 098AU1/2-3M
Material Zinc plated steel / Stainless Steel SS304
Note Ball joint: Swiveling range ±4°
Product selection
Selector UNC x L [in] SW [mm] - [in] H [mm] Max. Load (kg) Weight [g] Zinc Plated Steel/Stainless Steel Article
1 1/2-13 UNC x 3" 22 - 7/8" 16 - 5/8" 770 108.0 Steel 098AU1/2-3M
2 1/2-13 UNC x 3" 22 - 7/8" 16 - 5/8" 770 108.0 Stainless Steel 098AU1/2-3E
3 1/2-13 UNC x 4" 22 - 7/8" 16 - 5/8" 770 128.0 Steel 098AU1/2-4M
4 1/2-13 UNC x 4" 22 - 7/8" 16 - 5/8" 770 128.0 Stainless Steel 098AU1/2-4E
5 1/2-13 UNC x 5" 22 - 7/8" 16 - 5/8" 770 147.0 Steel 098AU1/2-5M
6 1/2-13 UNC x 5" 22 - 7/8" 16 - 5/8" 770 147.0 Stainless Steel 098AU1/2-5E
7 1/2-13 UNC x 6" 22 - 7/8" 16 - 5/8" 770 168.0 Steel 098AU1/2-6M
8 1/2-13 UNC x 6" 22 - 7/8" 16 - 5/8" 770 168.0 Stainless Steel 098AU1/2-6E
9 5/8-11 UNC x 3" 22 - 7/8" 16 - 5/8" 1450 121.0 Steel 098AU5/8-3M
10 5/8-11 UNC x 3" 22 - 7/8" 16 - 5/8" 1450 121.0 Stainless Steel 098AU5/8-3E
11 5/8-11 UNC x 4" 22 - 7/8" 16 - 5/8" 1450 149.0 Steel 098AU5/8-4M
12 5/8-11 UNC x 4" 22 - 7/8" 16 - 5/8" 1450 149.0 Stainless Steel 098AU5/8-4E
13 5/8-11 UNC x 5" 22 - 7/8" 16 - 5/8" 1450 207.0 Steel 098AU5/8-5M
14 5/8-11 UNC x 5" 22 - 7/8" 16 - 5/8" 1450 207.0 Stainless Steel 098AU5/8-5E
15 5/8-11 UNC x 6" 22 - 7/8" 16 - 5/8" 1450 239.0 Steel 098AU5/8-6M
16 5/8-11 UNC x 6" 22 - 7/8" 16 - 5/8" 1450 239.0 Stainless Steel 098AU5/8-6E
17 5/8-11 UNC x 8" 22 - 7/8" 16 - 5/8" 1450 303.0 Steel 098AU5/8-8M
18 5/8-11 UNC x 8" 22 - 7/8" 16 - 5/8" 1450 303.0 Stainless Steel 098AU5/8-8E
19 3/4-10 UNC x 4" 22 - 7/8" 16 - 5/8" 2430 239.0 Steel 098AU3/4-4M
20 3/4-10 UNC x 4" 22 - 7/8" 16 - 5/8" 2430 239.0 Stainless Steel 098AU3/4-4E
21 3/4-10 UNC x 5" 22 - 7/8" 16 - 5/8" 2430 281.0 Steel 098AU3/4-5M
22 3/4-10 UNC x 5" 22 - 7/8" 16 - 5/8" 2430 281.0 Stainless Steel 098AU3/4-5E
23 3/4-10 UNC x 6" 22 - 7/8" 16 - 5/8" 2430 328.0 Steel 098AU3/4-6M
24 3/4-10 UNC x 6" 22 - 7/8" 16 - 5/8" 2430 328.0 Stainless Steel 098AU3/4-6E
25 3/4-10 UNC x 8" 22 - 7/8" 16 - 5/8" 2430 424.0 Steel 098AU3/4-8M
26 3/4-10 UNC x 8" 22 - 7/8" 16 - 5/8" 2430 424.0 Stainless Steel 098AU3/4-8E
27 1-8 UNC x 4" 22 - 7/8" 16 - 5/8" 3610 342.0 Steel 098AU1-4M
28 1-8 UNC x 4" 22 - 7/8" 16 - 5/8" 3610 342.0 Stainless Steel 098AU1-4E
29 1-8 UNC x 6" 22 - 7/8" 16 - 5/8" 3610 478.0 Steel 098AU1-6M
30 1-8 UNC x 6" 22 - 7/8" 16 - 5/8" 3610 478.0 Stainless Steel 098AU1-6E
31 1-8 UNC x 8" 22 - 7/8" 16 - 5/8" 3610 631.0 Steel 098AU1-8M
32 1-8 UNC x 8" 22 - 7/8" 16 - 5/8" 3610 63.0 Stainless Steel 098AU1-8E
33 1 1/4-7 UNC x 4" 22 - 7/8" 16 - 5/8" 5770 512.0 Steel 098AU11/4-4M
34 1 1/4-7 UNC x 4" 22 - 7/8" 16 - 5/8" 5770 512.0 Stainless Steel 098AU11/4-4E
35 1 1/4-7 UNC x 6" 22 - 7/8" 16 - 5/8" 5770 744.0 Steel 098AU11/4-6M
36 1 1/4-7 UNC x 6" 22 - 7/8" 16 - 5/8" 5770 744.0 Stainless Steel 098AU11/4-6E
37 1 1/4-7 UNC x 8" 22 - 7/8" 16 - 5/8" 5770 977.0 Steel 098AU11/4-8M
38 1 1/4-7 UNC x 8" 22 - 7/8" 16 - 5/8" 5770 977.0 Stainless Steel 098AU11/4-8E
UNC x L [in]
SW [mm] - [in]
H [mm]
Max. Load (kg)
Weight [g]
Zinc Plated Steel/Stainless Steel
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components