1

T-Matic Connector Stainless Steel

Manufacturer FATH
Description T-Matic Connector Stainless Steel
Part number 099H081E
Material Stainless steel
Note Color grey
Product selection
Selector T-Matic Connector T Slot Profile D [mm] L [mm] SW Screw Weight Article
1 T50 8 40 12 24 6 M8 x 35 21.5 099H081E
2 T50 8 40 12 24 6 M8 x 35 30 099H085E
3 With T-slot Nut T50 8 40 12 24 6 M8 x 35 30 099H085EESD
T-Matic Connector
T
Slot
Profile
D [mm]
L [mm]
SW
Screw
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components