Selector | Rhombus Nut | A [mm] | H [mm] | size | weight | Article |
---|---|---|---|---|---|---|
1 | 6 | 1.8 | M3 | 4.1 | 096R080318Z | |
2 | 6 | 1.8 | M4 | 4 | 096R080418Z | |
3 | 6 | 1.8 | M5 | 3.9 | 096R080518Z | |
4 | 7.7 | 3 | M3 | 5.1 | 096R080330Z | |
5 | 7.7 | 3 | M4 | 5 | 096R080430Z | |
6 | 7.7 | 3 | M5 | 4.9 | 096R080530Z |
Rhombus Nut Slot 8, Die-cast-Zinc
Manufacturer | FATH |
---|---|
Description | Rhombus Nut Slot 8, Die-cast-Zinc |
Part number | 096R080318Z |
Material | Die-cast zinc, plain |
Note | Color: Black |
Rhombus Nut
A [mm]
H [mm]
size
weight
Article