1

Magnetic Catch 20 Nylon PA

Manufacturer FATH
Description Magnetic Catch 20 Nylon PA
Part number 093094
Material Material: Nylon PA, glass fibre reinforced
Note Surface
Product selection
Selector Magnetic Catch Locking Force Weight (g) Article
1 With pan head screw DIN 921 - M4 x 5, zinc plated steel Approx. 5 N front / 3 N back 9 093094
2 Set Approx. 5 N front / 3 N back 9 093046
Magnetic Catch
Locking Force
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components