Selector | Flange Nut | M | SW [mm] | D [mm] | H [mm] | weight | Article |
---|---|---|---|---|---|---|---|
1 | Steel | M8 | 13 | 21 | 8 | 8 | 340ME154 |
2 | M6 | 10 | 14 | 6 | 3 | 4DIN6923M06M | |
3 | Stainless Steel | M8 | 13 | 21 | 8 | 8 | 340ME154E |
4 | M6 | 10 | 14 | 6 | 3 | 4DIN6923M06E |
Flange Nut Steel/Stainless Steel
Manufacturer | FATH |
---|---|
Description | Flange Nut Steel/Stainless Steel |
Part number | 340ME154 |
Material | Zinc plated steel |
Note | Color:Black |
Flange Nut
M
SW [mm]
D [mm]
H [mm]
weight
Article