1

Adjustable Leveling Foot, Nylon PA

Manufacturer FATH
Description Adjustable Leveling Foot, Nylon PA
Part number 098H300808
Material Housing: Nylon PA, glass fibre reinforced; Mechanism: Zinc plated steel
Product selection
Selector B [mm] H [mm] N M b [mm] d [mm] Weight [g] Article
2 30 35-50 8 M8 20.5 4.3 40.0 098H300808
3 35 35-50 8 M8 20.5 4.3 42.0 098H350808
4 35 35-50 10 M8 20.5 4.3 42.0 098H351008
5 40 45-65 8 M8 28.0 6.5 78.0 098H400808
6 40 45-65 10 M8 28.0 6.5 78.0 098H401008
7 45 45-65 8 M8 28.0 6.3 80.0 098H450808
8 45 45-65 10 M8 28.0 6.3 80.0 098H451008
9 50 45-65 8 M8 28.0 6.3 83.0 098H500808
10 50 45-65 10 M8 28.0 6.3 83.0 098H501008
B [mm]
H [mm]
N
M
b [mm]
d [mm]
Weight [g]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components