RGBF mechanical, with 12 mm plunger spacing
Manufacturer | EUCHNER |
---|---|
Part number | 095004 |
Selection | RGBF02D12-1508LE060-M |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Item designation | Order no. | |
---|---|---|
RGBF02B12-514-M | 095522 | |
RGBF02D12-1508LE060-M | 095004 | |
RGBF02D12-1514LE060-M | 087107 | |
RGBF02D12-1514-M | 087102 | |
RGBF02D12-502LE060-M | 082329 | |
RGBF02D12-502LE110-M | 089570 | |
RGBF02D12-502-M | 082312 | |
RGBF02D12-514LE024GE-M | 097827 | |
RGBF02D12-514-M | 082336 | |
RGBF02K12-502-M | 087066 |
Contact the supplier

EUCHNER
Industrial safety
-
EUCHNER GmbH + Co. KG
EUCHNER GmbH + Co. KG
Kohlhammerstraße 16
70771 Leinfelden-Echterdingen
Germany
www.euchner.de
info@euchner.de
