NZ..HB.C569 with roller lever arm, plastic roller Ø 30 mm
Manufacturer | EUCHNER |
---|---|
Part number | 091330 |
Selection | NZ1HB-528L060-MC569 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Item designation | Order no. | |
---|---|---|
NZ1HB-511-MC569 | 079965 | |
NZ1HB-528-MC569 | 079946 | |
NZ1HB-538-MC569 | 079999 | |
NZ1HB-511L060-MC569 | 091091 | |
NZ1HB-528L060-MC569 | 091330 |
Actuator head direction
Contact the supplier

EUCHNER
Industrial safety
-
EUCHNER GmbH + Co. KG
EUCHNER GmbH + Co. KG
Kohlhammerstraße 16
70771 Leinfelden-Echterdingen
Germany
www.euchner.de
info@euchner.de
