NZ..RK with roller plunger, steel roller Ø 8 mm
Manufacturer | EUCHNER |
---|---|
Description | NZ..RK with roller plunger, steel roller Ø 8 mm |
Part number | 090930 |
Selection | NZ2RK-528SVM5 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Articlename | Order no. | |
---|---|---|
NZ2RK-511SVM5 | 089007 | |
NZ2RK-528SVM5 | 090930 | |
NZ2RK-538SVM5 | 089018 | |
NZ2RK-511 | 090016 | |
NZ2RK-528 | 090919 | |
NZ2RK-538 | 090920 | |
NZ2RK-2131 | 090921 | |
NZ2RK-3131 | 090922 | |
NZ2RK-511L110 | 088180 | |
NZ2RK-528L060 | 091292 |
Contact the supplier

EUCHNER
Industrial safety
-
EUCHNER GmbH + Co. KG
EUCHNER GmbH + Co. KG
Kohlhammerstraße 16
70771 Leinfelden-Echterdingen
Germany
www.euchner.de
info@euchner.de
