NZ..RS with roller plunger, steel roller Ø 12 mm
Manufacturer | EUCHNER |
---|---|
Description | NZ..RS with roller plunger, steel roller Ø 12 mm |
Part number | 090147 |
Selection | NZ2RS-511L060 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Articlename | Order no. | |
---|---|---|
NZ2RS-2121 | 090974 | |
NZ2RS-2131 | 090149 | |
NZ2RS-3131 | 090954 | |
NZ2RS-511L060C1631 | 079350 | |
NZ2RS-511 | 090024 | |
NZ2RS-528 | 090950 | |
NZ2RS-538 | 090951 | |
NZ2RS-511L060 | 090147 | |
NZ2RS-511L060C1630 | 082400 | |
NZ2RS-511L060GE | 089622 |
Actuator head direction
Contact the supplier

EUCHNER
Industrial safety
-
EUCHNER GmbH + Co. KG
EUCHNER GmbH + Co. KG
Kohlhammerstraße 16
70771 Leinfelden-Echterdingen
Germany
www.euchner.de
info@euchner.de
