RGBF mechanical, with 12 mm plunger spacing
Manufacturer | EUCHNER |
---|---|
Part number | 085280 |
Selection | RGBF03R12-514-M |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Item designation | Order no. | |
---|---|---|
RGBF03R12-2514-M | 085724 | |
RGBF03R12-502LE060GE-M | 089600 | |
RGBF03R12-502LE060-M | 087110 | |
RGBF03R12-502-M | 082319 | |
RGBF03R12-508-M | 090565 | |
RGBF03R12-514-M | 085280 | |
RGBF04B12-502-M | 098575 | |
RGBF04B12-514-M | 095523 | |
RGBF04D12-1514-M | 087103 | |
RGBF04D12-2514-M | 087127 |
Contact the supplier

EUCHNER
Industrial safety
-
EUCHNER GmbH + Co. KG
EUCHNER GmbH + Co. KG
Kohlhammerstraße 16
70771 Leinfelden-Echterdingen
Germany
www.euchner.de
info@euchner.de
