Di DUNGS
ATEX DW
Manufacturer | DUNGS |
---|---|
Description | GGW 3 A4/2 X Au-M-MS9-V0-VS3 st-se |
Manufacturer Part Number | 245810 |
Setting range [mbar] | 0,4 - 3 mbar |
Switching point adjustment | increasing |
pmax. [mbar] | 500 mbar |
Approvals | GAR, PED, EAC, UA, ATEX |
Pressure connection 1 (P-) | Combustible gas |
Pressure connection 2 (P-) | Combustible gas |
Degree of protection | IP 65 |
---|---|
Switching contacts | Gold |
Electrical connection | Terminal connection - M |
Mechanical connection p+ | G 1/4 female thread |
Mechanical connection p- | G 1/8 female thread |
Location mechanical connection p+ | V0 |
Location mechanical connection p- | VS3 |
Location measuring gland | MS9 |
Glow lamp | No |
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
DUNGS
DUNGS is a synonym for safe and clean gas combustion. In close cooperation with our clients we develop and manufacture innovative system solutions for the thermal and process heating industry and gas engines.
-
Karl Dungs GmbH & Co. KG
Karl Dungs GmbH & Co. KG
Karl-Dungs-Platz 1
73660 Urbach
www.dungs.com
info@dungs.com