EXTreme LPHPower

Manufacturer Molex
Description 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Right-Angle, 4 Power Contacts, 28 Signal Contacts, Select Gold (Au) Plating, for 3.18mm Thick PC Board, with Guide Posts, with Press-fit Plastic Pegs
Manufacturer Part Number 459844451
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Molex

Molex

Molex is a global electronics leader committed to making our world a better, more-connected place. With presence in more than 40 countries, Molex enables transformative technology innovation in the automotive, data center, industrial automation, healthcare, 5G, cloud and consumer device industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. For more information visit www.molex.com

Google Map