
RS Components
Phoenix Contact DEK-OV- 24DC/24DC/3 系列 24 V 7 mA 光耦合器, 2.5kV隔离电压, DIN 导轨安装
制造商 | Phoenix Contact |
---|---|
描述 | Phoenix Contact DEK-OV- 24DC/24DC/3 系列 24 V 7 mA 光耦合器, 2.5kV隔离电压, DIN 导轨安装 |
零件号 | 2941374 |
分销商 | RS Components |
RS库存编号 | 5330025 |
Buy_Now | https://uk.rs-online.com/web/p/products/5330025?cm_mmc=en-ds-_-mcad-_-traceparts-_-5330025' |
CAD 模型
分享
请确保已安装此软件。
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
产品选择
联系供应商

RS Components
Distributor of electronic components
-
RS Components Ltd.
RS Components Ltd.
Birchington Road, Corby
NN17 9RS Northants
United Kingdom
www.rs-components.com
