Selector | Description | Part Number | Manufacturer | RS Stock Number |
---|---|---|---|---|
1 | Cooper Bussmann 160A British Standard Fuse, FEE, 690V, 70mm | 160FEE | Eaton | 1569049 |
Cooper Bussmann 160A British Standard Fuse, FEE, 690V, 70mm
Manufacturer | Eaton |
---|---|
Description | Cooper Bussmann 160A British Standard Fuse, FEE, 690V, 70mm |
Part Number | 160FEE |
Distributor | RS Components |
RS Stock Number | 1569049 |
Buy Now | https://uk.rs-online.com/web/p/products/1569049?cm_mmc=en-ds-_-mcad-_-traceparts-_-1569049' |
Description
Part Number
Manufacturer
RS Stock Number