Switching Regulators
Sign in / Register for free
RS Components
>
Electronics Components, Power & Connectors
>
Power Supplies & Transformers
>
DC-DC Converters
>
Switching Regulators
71 results
Sort by
Title
Most recent
Recom Surface Mount Switching Regulator, 1.5V dc Output Voltage, 4.75 30V dc Input Voltage, 500mA Output
Recom Surface Mount Switching Regulator, 1.8V dc Output Voltage, 4.75 18V dc Input Voltage, 1A Output Current
Recom Surface Mount Switching Regulator, 1.8V dc Output Voltage, 4.75 32V dc Input Voltage, 500mA Output
Recom Surface Mount Switching Regulator, 12V dc Output Voltage, 15 32V dc Input Voltage, 500mA Output Current
Recom Surface Mount Switching Regulator, 15V dc Output Voltage, 18 32V dc Input Voltage, 500mA Output Current
Recom Surface Mount Switching Regulator, 2.5V dc Output Voltage, 4.75 18V dc Input Voltage, 1A Output Current
Recom Surface Mount Switching Regulator, 2.5V dc Output Voltage, 4.75 32V dc Input Voltage, 500mA Output
Recom Surface Mount Switching Regulator, 3.3V dc Output Voltage, 4.75 18V dc Input Voltage, 1A Output Current
Recom Surface Mount Switching Regulator, 3.3V dc Output Voltage, 4.75 32V dc Input Voltage, 500mA Output
Recom Surface Mount Switching Regulator, 5V dc Output Voltage, 6.5 18V dc Input Voltage, 1A Output Current
Recom Surface Mount Switching Regulator, 5V dc Output Voltage, 6.5 32V dc Input Voltage, 500mA Output Current
Recom Surface Mount Switching Regulator, 6.5V dc Output Voltage, 8 32V dc Input Voltage, 500mA Output Current
Recom Surface Mount Switching Regulator, 9V dc Output Voltage, 11 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 1.8V dc Output Voltage, 4.75 18V dc Input Voltage, 1A Output Current
Recom Through Hole Switching Regulator, 1.8V dc Output Voltage, 4.75 26V dc Input Voltage, 1A Output Current
Recom Through Hole Switching Regulator, 1.8V dc Output Voltage, 4.75 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 12V dc Output Voltage, 15 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 15V dc Output Voltage, 18 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 15V dc Output Voltage, 20 32V dc Input Voltage, 1A Output Current
Recom Through Hole Switching Regulator, 2.5V dc Output Voltage, 4.75 18V dc Input Voltage, 1A Output Current
Recom Through Hole Switching Regulator, 3.3V dc Output Voltage, 4.75 18V dc Input Voltage, 1A Output Current
Recom Through Hole Switching Regulator, 3.3V dc Output Voltage, 4.75 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 5V dc Output Voltage, 6.5 18V dc Input Voltage, 1A Output Current
Recom Through Hole Switching Regulator, 5V dc Output Voltage, 6.5 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 6.5V dc Output Voltage, 8 32V dc Input Voltage, 500mA Output Current
Recom Through Hole Switching Regulator, 9V dc Output Voltage, 11 32V dc Input Voltage, 500mA Output Current
Switching Regulator 15-32V 4.5-12.6V0.5A
Switching Regulator 4.75-32V 3-5.5V 0.5A
Switching Regulator 6.5-18Vin 3-5.5Vo 1A
Switching Regulator 6.5-32Vin 3-8Vo 0.5A
Switching Regulator,2.5Vout 1A
TRACOPOWER Surface Mount Switching Regulator, ±12V dc Output Voltage, 13.5 42 V dc, 7 24 V dc Input
TRACOPOWER Surface Mount Switching Regulator, ±15V dc Output Voltage, 16.5 42 V dc, 7 21 V dc Input
TRACOPOWER Surface Mount Switching Regulator, ±3.3V dc Output Voltage, 4.6 32 V dc, 4.6 42 V dc Input
TRACOPOWER Surface Mount Switching Regulator, ±5V dc Output Voltage, 4.6 31 V dc, 6.5 42 V dc Input
TRACOPOWER Surface Mount Switching Regulator, ±9V dc Output Voltage, 10.5 42 V dc, 7 27 V dc Input
TRACOPOWER Through Hole Switching Regulator, -12V dc Output Voltage, -15 -32V dc Input Voltage, -1A Output
TRACOPOWER Through Hole Switching Regulator, -15V dc Output Voltage, -18 -32V dc Input Voltage, -1A Output
TRACOPOWER Through Hole Switching Regulator, -5 V dc, 5 V dc Output Voltage, 4.6 31 V dc, 6.5 42 V dc
TRACOPOWER Through Hole Switching Regulator, -5.2V dc Output Voltage, -7.5 -32V dc Input Voltage, -1A Output
[1]
2
Next page
Last
Show more results
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again