Round Spacers
Sign in / Register for free
RS Components
>
Electronics Components, Power & Connectors
>
PCB Prototyping
>
PCB Spacers, Pillars & Supports
>
Round Spacers
14 results
Sort by
Title
Most recent
SS 4 2, 6.4mm High CPVC Round Spacer With 6.4mm Diameter and 3mm Bore Diameter for M2.5, No.4 Screw
SS 4 3, 9.5mm High CPVC Round Spacer With 6.4mm Diameter and 3mm Bore Diameter for M2.5, No.4 Screw
SS 4 4, 12.7mm High CPVC Round Spacer With 6.4mm Diameter and 3mm Bore Diameter for M2.5, No.4 Screw
SS 6 2, 6.4mm High CPVC Round Spacer With 6.4mm Diameter and 3.7mm Bore Diameter for M3, No.6 Screw
SS 6 3, 9.5mm High CPVC Round Spacer With 6.4mm Diameter and 3.7mm Bore Diameter for M3, No.6 Screw
SS 6 4, 12.7mm High CPVC Round Spacer With 6.4mm Diameter and 3.7mm Bore Diameter for M3, No.6 Screw
SS 6 8, 25.4mm High CPVC Round Spacer With 6.4mm Diameter and 3.7mm Bore Diameter for M3, No.6 Screw
SS 6 X 1M, 1m High CPVC Round Spacer With 6.4mm Diameter and 3.7mm Bore Diameter for M3, No.6 Screw
SS 8 2L, 6.4mm High CPVC Round Spacer With 9.5mm Diameter and 4.4mm Bore Diameter for M4, No.8 Screw
SS 8 3L, 9.5mm High CPVC Round Spacer With 9.5mm Diameter and 4.4mm Bore Diameter for M4, No.8 Screw
SS 8 4L, 12.7mm High CPVC Round Spacer With 9.5mm Diameter and 4.4mm Bore Diameter for M4, No.8 Screw
SS 8 8L, 25.4mm High CPVC Round Spacer With 9.5mm Diameter and 4.4mm Bore Diameter for M4, No.8 Screw
SS 8L X 1M, 1m High CPVC Spacers With 9.5mm Diameter and 4.4mm Bore Diameter for M4, No.8 Screw
SS4LX1 M LENGTH, 1m High CPVC Round Spacer With 6.4mm Diameter and 3mm Bore Diameter for M2.5, No.4 Screw
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again