Polypropylene Film Capacitors
Sign in / Register for free
RS Components
>
Electronics Components, Power & Connectors
>
Passive Components
>
Capacitors
>
Polypropylene Film Capacitors
2,293 results
Sort by
Title
Most recent
Capacitor Film R47 X2 0.033uF 440VAC PP
Capacitor Film SMD LDE 0.33uF 50VDC
Condensateur polypropylène PP, 2μF, ±5%, 1.2 kV ac, 630 V dc, pas de 21mm
Condensatore in polipropilene KEMET, C4BS, 2μF, 1.2 kV ac, 630 V dc, ±5%
Evox-Rifa 10nF Polypropylene Film Capacitor 1.6 kV dc, 650 V ac ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 10nF Polypropylene Film Capacitor 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 10nF Polypropylene Film Capacitor 250 V ac, 400 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 10nF Polypropylene Film Capacitor 400 V ac, 630 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 1nF Polypropylene Film Capacitor 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 1μF Polypropylene Film Capacitor 180 V ac, 250 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 1μF Polypropylene Film Capacitor 250 V ac, 400 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 2.2nF Polypropylene Film Capacitor 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 2.2μF Polypropylene Film Capacitor 180 V ac, 250 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 220nF Polypropylene Film Capacitor 250 V ac, 400 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 22nF Polypropylene Film Capacitor 400 V ac, 630 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 33nF Polypropylene Film Capacitor 250 V ac, 400 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 4.7nF Polypropylene Film Capacitor 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 4.7μF Polypropylene Film Capacitor 180 V ac, 250 V dc ±5% Tolerance Through Hole PHE450 Series
Evox-Rifa 47nF Polypropylene Film Capacitor 400 V ac, 630 V dc ±5% Tolerance Through Hole PHE450 Series
KEMET 1.2μF Polypropylene Capacitor PP 1.2 kV ac, 630 V dc ±5% Tolerance Solder Lug C4BS Series
KEMET 1.2μF Polypropylene Capacitor PP 1.2 kV dc, 630 V ac ±5% Tolerance Through Hole C4AS Series
KEMET 1.2μF Polypropylene Capacitor PP 1.2 kV dc, 630 V ac ±5% Tolerance Through Hole C4AS Series
KEMET 1.2μF Polypropylene Capacitor PP 1.2 kV dc, 630 V ac ±5% Tolerance Through Hole C4AS Series
KEMET 1.2μF Polypropylene Capacitor PP 310V ac ±10% Tolerance Through Hole F862 Series
KEMET 1.2μF Polypropylene Capacitor PP 310V ac ±10% Tolerance Through Hole F862 Series
KEMET 1.2μF Polypropylene Capacitor PP 310V ac ±10% Tolerance Through Hole F862 Series
KEMET 1.5nF Polypropylene Capacitor PP 1 kV dc, 300 V ac ±20% Tolerance Through Hole R41 Series
KEMET 1.5nF Polypropylene Capacitor PP 1 kV dc, 300 V ac ±20% Tolerance Through Hole R41 Series
KEMET 1.5nF Polypropylene Capacitor PP 1 kV dc, 300 V ac ±20% Tolerance Through Hole R41 Series
KEMET 1.5nF Polypropylene Capacitor PP 1.6 kV dc, 450 V ac ±5% Tolerance Through Hole R73 Series
KEMET 1.5nF Polypropylene Capacitor PP 1.6 kV dc, 450 V ac ±5% Tolerance Through Hole R73 Series
KEMET 1.5nF Polypropylene Capacitor PP 2 kV dc, 500 V ac ±5% Tolerance Through Hole R73 Series
KEMET 1.5nF Polypropylene Capacitor PP 2 kV dc, 500 V ac ±5% Tolerance Through Hole R73 Series
KEMET 1.5nF Polypropylene Capacitor PP 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE448 Series
KEMET 1.5nF Polypropylene Capacitor PP 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE448 Series
KEMET 1.5nF Polypropylene Capacitor PP 2 kV dc, 700 V ac ±5% Tolerance Through Hole PHE448 Series
KEMET 1.5μF Polypropylene Capacitor PP 1 kV dc, 250 V ac ±5% Tolerance Through Hole R75 Series
KEMET 1.5μF Polypropylene Capacitor PP 1 kV dc, 250 V ac ±5% Tolerance Through Hole R75 Series
KEMET 1.5μF Polypropylene Capacitor PP 1 kV dc, 250 V ac ±5% Tolerance Through Hole R75 Series
KEMET 1.5μF Polypropylene Capacitor PP 1 kV dc, 250 V ac ±5% Tolerance Through Hole R75 Series
KEMET 1.5μF Polypropylene Capacitor PP 1 kV dc, 600 V ac ±5% Tolerance Solder Lug C4BS Series
[1]
2
3
4
5
6
7
8
9
10
Next page
Last
11
12
13
14
15
16
17
18
19
20
Show more results
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again