Polyester Film Capacitors
Sign in / Register for free
RS Components
>
Electronics Components, Power & Connectors
>
Passive Components
>
Capacitors
>
Polyester Film Capacitors
680 results
Sort by
Title
Most recent
Arcotronics 22nF Polyester Film Capacitor 200 V ac, 400 V dc ±5% Through Hole
Capacitor Film Radial PP 0.01uF 400V
Evox-Rifa 10μF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
Evox-Rifa 10μF Polyester Film Capacitor 63 V ac, 100 V dc ±10% Through Hole
Evox-Rifa 15μF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
Evox-Rifa 2.2μF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
Evox-Rifa 220nF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
Evox-Rifa 4.7μF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
Evox-Rifa 470nF Polyester Film Capacitor 160 V ac, 250 V dc ±10% Through Hole
Evox-Rifa 470nF Polyester Film Capacitor 200 V ac, 400 V dc ±10% Surface Mount
Evox-Rifa 470nF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
Evox-Rifa 470nF Polyester Film Capacitor 63 V ac, 100 V dc ±10% Through Hole
Evox-Rifa 470nF Polyester Film Capacitor 63 V ac, 100 V dc ±10% Through Hole
Evox-Rifa 6.8μF Polyester Film Capacitor 40 V ac, 63 V dc ±10% Through Hole
KEMET 0.01μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.01μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.01μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.047μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.047μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.047μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.1μF Polyester Capacitor PET 140 V ac, 250 V dc ±5% Through Hole
KEMET 0.1μF Polyester Capacitor PET 140 V ac, 250 V dc ±5% Through Hole
KEMET 0.1μF Polyester Capacitor PET 140 V ac, 250 V dc ±5% Through Hole
KEMET 0.1μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.1μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.1μF Polyester Capacitor PET 63 V ac, 100 V dc ±5% Through Hole
KEMET 0.33μF Polyester Capacitor PET 40 V ac, 63 V dc ±5% Through Hole
KEMET 0.33μF Polyester Capacitor PET 40 V ac, 63 V dc ±5% Through Hole
KEMET 0.33μF Polyester Capacitor PET 40 V ac, 63 V dc ±5% Through Hole
KEMET 0.33μF Polyester Capacitor PET 40 V ac, 63 V dc ±5% Through Hole
KEMET 0.33μF Polyester Capacitor PET 40 V ac, 63 V dc ±5% Through Hole
KEMET 0.33μF Polyester Capacitor PET 40 V ac, 63 V dc ±5% Through Hole
KEMET 0.68μF Polyester Capacitor PET 160 V ac, 250 V dc ±10% Through Hole
KEMET 1.5nF Polyester Capacitor PET 200 V ac, 400 V dc ±10% Through Hole
KEMET 1.5nF Polyester Capacitor PET 200 V ac, 400 V dc ±10% Through Hole
KEMET 1.5nF Polyester Capacitor PET 200 V ac, 400 V dc ±10% Through Hole
KEMET 1.5nF Polyester Capacitor PET 63 V ac, 100 V dc ±10%
KEMET 1.5nF Polyester Capacitor PET 63 V ac, 100 V dc ±10%
KEMET 1.5μF Polyester Capacitor PET 200 V ac, 400 V dc ±10% MMK Series Through Hole
KEMET 1.5μF Polyester Capacitor PET 200 V ac, 400 V dc ±10% Through Hole
[1]
2
3
4
5
6
7
8
9
10
Next page
Last
11
12
13
14
15
16
17
Show more results
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again