Backplane Connector Accessories
Sign in / Register for free
RS Components
>
Electronics Components, Power & Connectors
>
Connectors
>
PCB Connectors & Wire Housings
>
Backplane Connector Accessories
422 results
Sort by
Title
Most recent
125 way 5 row straight plug
55 WAY R/A SOCKET C
8W PLUG (SOLDER)
Airmax Header 2MM R/A 120Way 4Pr
Airmax Header 2MM R/A 96Way 4Pr
Airmax Header 2MM Vert 96Way 4Pr
Airmax Power Header R/A 4 way
Amphenol FCI Airmax VS Series 2mm Pitch High Speed Backplane Connector, Female, Straight, 10 Column, 12 Row, 120 Way
Amphenol FCI Airmax VS Series Power Backplane Connector, Female, Straight, 2 Row, 4 Way
Amphenol FCI Conan Series 1.3mm Pitch Backplane Connector, Female, Straight, 18 Row, 200 Way 55740
Amphenol FCI ZipLine Series 1.8mm Pitch High Density Backplane Connector, Male, Straight, 12 Column, 18 Row, 216 Way
Connector, DIN; 6 A; Female; 32; 3 mm
Connector; Backplane; 2 A; Female; 64; Straight Solder Pin; 94.9 mm
Connector; Cable; 2; Female; 64
Connector; Din 41612; Female; 96 Contacts; Straight; Solder Pin
Contact 0.14 to 0.56 mm Female IEC Approved
Contact 0.50 to 1.50 mm Female IEC Approved
DIN Connector; Printed Board; 6 A; Female; 32; Angle Solder Pin
DIN Type M 50 Ohm coaxial contact for male connectors, Right Angle solder pins
DIN Type M 50 Ohm coaxial contact for male connectors, solder/crimp
DIN Type M 50 Ohm coaxial contact for male connectors, solder/crimp
ER - Connector, Din 41612, Female, 64 Contacts, Straight, Solder Pin
ERNI 2mm Pitch Backplane Connector, Female, Right Angle, 5 Row, 110 Way
ERNI 2mm Pitch Backplane Connector, Female, Right Angle, 5 Row, 110 Way
ERNI 2mm Pitch Backplane Connector, Female, Right Angle, 5 Row, 125 Way
Eurocard Receptacle; 64; Polyester; II
Eurocard Receptacle; 64; Polyester; II
Eurocard Receptacle; 96; Polyester; II
Eurocard Receptacle; 96; Polyester; II
FCI ZipLine Series 1.8mm Pitch Backplane Connector, Male, Straight, 18 Row, 216 Way
FCI ZipLine Series 1.8mm Pitch High Density Backplane Connector, Female, Right Angle, 18 Row, 216 Way
FEMALE CRIMP, POST
Gds A-C Series; 3 Row Housing; Female; 96 Contacts; 2 Amps
HARTING Har-Bus 64 Series 160 Way 2.54mm Pitch, Type Shrouded Header, 5 Row, Right Angle DIN 41612 Connector, Plug
HARTING har-bus HM Series 2mm Pitch Hard Metric Type B Backplane Connector, Female, Right Angle, 25 Column, 5 Row, 125
Hard Metric connector
Harting 2 mm, 3 mm Pitch Backplane Connector, Female to Male, Straight, 96 Way
Harting Har-Bus 64 Series 160 Way 2.54mm Pitch, 5 Row, Straight DIN 41612 Connector, Socket
Harting Har-Bus 64 Series 160 Way 2.54mm Pitch, Type Daughter Card, 5 Row, Right Angle DIN 41612 Connector, Socket
Harting Har-Bus 64 Series 2.54mm Pitch Backplane Connector, Female, Straight, 5 Row, 160 Way
Harting Har-Link Series 2mm Pitch 10 Way Right Angle PCB Socket, Through Hole, Solder Termination
[1]
2
3
4
5
6
7
8
9
10
Next page
Last
Show more results
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again