Rotary Switches
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Switches
>
Rotary Switches & Accessories
>
Rotary Switches
39 results
Sort by
Title
Most recent
10 Position DP Rotary Switch, 30 A, Screw
Lorlin, 12 Position SP Rotary Switch, 150 mA @ 250 V ac, Solder Tab
Lorlin, 12 Position SP Rotary Switch, 150 mA @ 250 V ac, Solder Tab
Lorlin, 12 Position SP Rotary Switch, 150 mA @ 250 V ac, Solder Tab
Lorlin, 12 Position SP Rotary Switch, 150 mA @ 250 V ac, Solder Tab
Lorlin, 6 Position DP Rotary Switch, 150 mA@ 250 V ac, Solder Tab
Lorlin, 6 Position DP Rotary Switch, 150 mA@ 250 V ac, Solder Tab
Lorlin, 6 Position DP Rotary Switch, 150 mA@ 250 V ac, Solder Tab
Lorlin, 6 Position DP Rotary Switch, 150 mA@ 250 V ac, Solder Tab
NKK Switches DP3T Rotary Switch, 0.1 → 100 mA @ 20 mV → 28 V, Through Hole
NKK Switches SPDT Rotary Switch, 0.1 → 100 mA @ 20 mV → 28 V, Through Hole
NKK Switches, 10 Position DP Rotary Switch, 6 A
NKK Switches, 10 Position SP Rotary Switch, 6 A
NKK Switches, 10 Position, BCD Rotary Switch, 100 mA, Through Hole
NKK Switches, 10 Position, Decimal Complement Rotary Switch, 100 mA, Through Hole
NKK Switches, 10 Position, Decimal Rotary Switch, 100 mA, Through Hole
NKK Switches, 10 Position, Decimal Rotary Switch, 100 mA, Through Hole
NKK Switches, 16 Position, Hexadecimal Complement Rotary Switch, 100 mA, Through Hole
NKK Switches, 16 Position, Hexadecimal Rotary Switch, 100 mA, Through Hole
NKK Switches, 2 Position SP Rotary Switch, 3 A @ 250 V ac, 5 A @ 30 V dc, 6 A @ 125 V ac, Solder
NKK Switches, 2 → 12 Position SP12T Rotary Switch, 0.1 → 100 mA, Through Hole
NKK Switches, 2 → 12 Position SP12T Rotary Switch, 0.1 → 100 mA, Through Hole
NKK Switches, 2 → 12 Position SP12T Rotary Switch, 250 mA, Through Hole
NKK Switches, 2 → 6 Position DP6T Rotary Switch, 0.1 → 100 mA, Through Hole
NKK Switches, 3 Position SP Rotary Switch, 3 A @ 250 V ac, 5 A @ 30 V dc, 6 A @ 125 V ac, Solder
NKK Switches, 3 Position SP3T Rotary Switch, 0.1 → 100 mA, Through Hole
NKK Switches, 4 Position SP Rotary Switch, 3 A @ 250 V ac, 5 A @ 30 V dc, 6 A @ 125 V ac, Solder
NKK Switches, 5 Position SP Rotary Switch, 0.1 → 100 mA @ 20 mV → 28 V, 2 A @ 30 V dc, 3 A @ 125 V ac,
NKK Switches, 7 Position SP Rotary Switch, 1 A @ 30 V dc, 2 A @ 125 V ac, Through Hole
Switch,Rotary,Flat,PC-H Tab
Switch,Rotary,Knob,PC Tab
Switch,Rotary,Knob,PC-H Tab
TE Connectivity 10P Rotary Switch, 20 mA, Through Hole
TE Connectivity Rotary Switch, 400 mA @ 20 V, PCB
TE Connectivity Rotary Switch, 400 mA @ 20 V, PCB
Wurth Elektronik Rotary Switch
Wurth Elektronik Rotary Switch
Wurth Elektronik Rotary Switch
Wurth Elektronik Rotary Switch
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again