Fibre Optic Sensors
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Sensors & Transducers
>
Fibre Optic Sensors
14 results
Sort by
Title
Most recent
Baumer Glass Fibre Optic Sensor
Baumer Plastic Fibre Optic Sensor
Baumer Plastic Fibre Optic Sensor 300 mm, PNP Output, IP40, 10.8 → 26.4 V dc
Baumer Plastic Fibre Optic Sensor 45 mm, 10 30 V dc
Baumer Plastic Fibre Optic Sensor 70 mm, PNP Output, IP40, 10 30 V dc
Baumer Plastic Fibre Optic Sensor Long Distance
Omron Fibre Optic Sensor, NPN Output, 1.08 W, 10 30 V dc
Omron Fibre Optic Sensor, NPN Output, 1.08 W, 10 30 V dc
Omron Fibre Optic Sensor, NPN Output, 720 mW, IP50, 12 24 V dc
Omron Fibre Optic Sensor, PNP Output, 1.08 W, 10 30 V dc
Omron Fibre Optic Sensor, PNP Output, 1.08 W, 10 30 V dc
Omron Fibre Optic Sensor, PNP Output, 720 mW, IP50, 12 24 V dc
Omron Fibre Optic Sensor, PNP Output, 720 mW, IP50, 12 24 V dc
Sick Fibre Optic Sensor, PNP Output, IP66, 10 30 V dc
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again