Capacitive Proximity Sensors
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Sensors & Transducers
>
Capacitive Proximity Sensors
22 results
Sort by
Title
Most recent
Baumer 44mm Flush Mount Capacitive sensor, PNP-NO Output, 5 mm Detection Range, IP65
Baumer 52.4mm Flush Mount Capacitive sensor, PNP-NO/NC Output, 4 mm Detection Range, IP65
Baumer 52.4mm Flush Mount Capacitive sensor, PNP-NO/NC Output, 8 mm Detection Range, IP65
Baumer 52.4mm Flush Mount Capacitive sensor, PNP-NO/NC Output, 8 mm Detection Range, IP65
Baumer 52.4mm Non Flush Mount Capacitive sensor, PNP-NO/NC Output, 15 mm Detection Range, IP65
Baumer 52.4mm Non Flush Mount Capacitive sensor, PNP-NO/NC Output, 15 mm Detection Range, IP65
Baumer 76mm Flush Mount Capacitive sensor, PNP-NO Output, 4 mm Detection Range, IP65
Baumer 78.5mm Flush Mount Capacitive sensor, PNP-NO Output, 8 mm Detection Range, IP65
Baumer 82mm Flush Mount Capacitive sensor, PNP-NO Output, 15 mm Detection Range, IP65
CAPACITIF SENSOR
Sick 57.5mm Non Flush Mount Capacitive sensor, PNP-NO/NC Output, 25 mm Detection Range, IP67
Sick 63.6mm Flush Mount Capacitive Proximity Sensor, PNP Output, 16 mm Detection Range, IP67
Sick 69.5mm Non Flush Mount Capacitive sensor, PNP Output, 25 mm Detection Range, IP67
Sick 71.5mm Flush Mount Capacitive sensor, PNP Output, 8 mm Detection Range, IP67
Sick 75.6mm Non Flush Mount Capacitive sensor, PNP Output, 25 mm Detection Range, IP67
Sick 79.5mm Non Flush Mount Capacitive sensor, PNP Output, 12 mm Detection Range, IP67
Sick 79mm Flush Mount Capacitive sensor, PNP Output, 16 mm Detection Range, IP67
Sick 83.5mm Flush Mount Capacitive sensor, PNP Output, 8 mm Detection Range, IP67
Sick 91.5mm Non Flush Mount Capacitive sensor, PNP Output, 12 mm Detection Range, IP67
Sick 91mm Non Flush Mount Capacitive sensor, PNP Output, 25 mm Detection Range, IP67
Sick Capacitive sensor 10 mm length 46mm NPN-NO/NC supply voltage 10 → 30 V dc IP68
Sick Capacitive sensor 10 mm length 46mm PNP-NO/NC supply voltage 10 → 30 V dc IP68
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again