Precision Position Switches
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Industrial Switches
>
Precision Position Switches
8 results
Sort by
Title
Most recent
Baumer Barrel Nickel Plated Brass 10 Hz Position Sensor, 2 (dc) mA, 50 (ac) mA, 24 V ac, IP50
Baumer Barrel Nickel Plated Brass 10 Hz Position Sensor, 2 (dc) mA, 50 (ac) mA, IP50
Baumer Barrel Nickel Plated Brass 10 Hz Position Sensor, 2 (dc) mA, 50 (ac) mA, IP67
Baumer Barrel Nickel Plated Brass PNP 0 10 Hz Position Sensor, Cable Mount, 50 mA, 5 36 V dc, IP50,
Baumer Barrel Nickel Plated Brass PNP 10 Hz Position Sensor, 50 mA, 5 36 V dc, IP50
Baumer Barrel Nickel Plated Brass PNP 10 Hz Position Sensor, 50 mA, 5 → 36 V dc, IP67
Bourns Block Plastic Analogue Position Sensor, Bushing Mount, 12 mA, 5 V dc, IP50, 20.22 x 14.29 x 42.17 mm
Bourns Block Plastic Analogue Position Sensor, Servo Mount, 20 mA, 5 V dc, IP50, 22.23 (Dia.) x 28.32 mm
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again