Non-Fused Switch Disconnectors
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Industrial Switches
>
Non-Fused Switch Disconnectors
220 results
Sort by
Title
Most recent
1 Pole DIN Rail Non Fused Isolator Switch, NO, 125 A, IP20
1 Pole DIN Rail Non Fused Isolator Switch, NO, 20 A
1 Pole DIN Rail Non Fused Isolator Switch, NO, 32 A
1 Pole DIN Rail Non Fused Isolator Switch, NO, 40 A
1 Pole DIN Rail Non Fused Isolator Switch, NO, 63 A
1 Pole Enclosed Non Fused Isolator Switch, NO/NC, 10 A dc, 20 A ac, 7.5 kW, IP65
1 Pole Enclosed Non Fused Isolator Switch, NO/NC, 25 A dc, 32 A ac, 22 kW, IP65
1 Pole Flange Mount Non-Fused Switch Disconnector, 10 A, IP00, IP40
1 Pole Flange Mount Non-Fused Switch Disconnector, 5 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 100 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 125 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 15 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 20 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 25 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 30 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 40 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 5 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 50 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 60 A, IP00, IP40
1 Pole Panel Mount Non Fused Isolator Switch, 80 A, IP00, IP40
2 Pole DIN Rail Non Fused Isolator Switch, 2NO, 100 A
2 Pole DIN Rail Non Fused Isolator Switch, 2NO, 125 A, IP20
2 Pole DIN Rail Non Fused Isolator Switch, 2NO, 40 A, IP20
2 Pole DIN Rail Non Fused Isolator Switch, 2NO, 63 A
2 Pole DIN Rail Switch Disconnector, 2NO, 100 A, IP40
2 Pole DIN Rail Switch Disconnector, 2NO, 20 A, IP40
2 Pole DIN Rail Switch Disconnector, 2NO, 32 A, IP40
2 Pole DIN Rail Switch Disconnector, 2NO, 63 A, IP40
2 Pole Enclosed Non Fused Isolator Switch, 2NO/2NC, 10 A dc, 20 A ac, 7.5 kW, IP65
2 Pole Enclosed Non Fused Isolator Switch, 2NO/2NC, 25 A dc, 32 A ac, 22 kW, IP65
2 Pole Enclosed Non Fused Isolator Switch, 2NO/2NC, 25 A dc, 32 A ac, 22 kW, IP65
2 Pole Enclosed Non-Fused Switch Disconnector, 2NO/2NC, 63 A, 37 kW, IP65
2 Pole Flange Mount Non-Fused Switch Disconnector, 125 A, IP00, IP40
2 Pole Flange Mount Non-Fused Switch Disconnector, 30 A, IP00, IP40
2 Pole Flange Mount Non-Fused Switch Disconnector, 50 A, IP00, IP40
2 Pole Panel Mount Non Fused Isolator Switch, 60 A, IP00, IP40
3 + N Pole DIN Rail Non Fused Isolator Switch, 40 A, IP20, IP40
3 + N Pole DIN Rail Non Fused Isolator Switch, 63 A, IP20, IP40
3 + N Pole Enclosed Changeover Switch, 3NO, 20 A, 6.5 kW, IP65
3 + N Pole Enclosed Switch Disconnector, 3NO, 100 A, 50 kW, IP65
[1]
2
3
4
5
6
Next page
Last
Show more results
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again